• Due to upcoming Japanese Traditional Holiday, Some suppliers will be closed during 10 - 18 August 2019
    Which may cause some made to order product will take longer delivery lead time >click
    เนื่องด้วยวันหยุดเทศกาลของประเทศญี่ปุ่น ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 10-18 สิงหาคม 2562
    ซึ่งอาจทำให้สินค้าสั่งทำบางรายการใช้เวลาจัดส่งมากกว่าปกติ >คลิก

Esclinica Pack【1-10 Pieces Per Package】

Esclinica Pack

Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect. Fastened using a strap, there is no leakage of waste materials or odors. WM/WL is a two-layer bag with excellent resistance to heat.

Part Number
8-390-02
8-390-03
8-390-04
8-390-05
8-390-11
8-390-12
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งWidth
(mm)
Height
(mm)
Other Details Type Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Features Features 2 Material Thickness
(mm)
Specifications Compatible Bag Size for Stand Amount Of Content

10 Pieces Per Package

3 Day(s) or more 500700-With Mouth Fastening Band-S-Clinical Pack M (10 pcs)M4560111748384Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.PP (Polypropylene)0.08Autoclavable (130°C)-1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more 620820-With Mouth Fastening Band-S-Clinical Pack S-Clinical Pack LL4560111748391Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.PP (Polypropylene)0.08Autoclavable (130°C)-1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more 500700-With Mouth Fastening BandInner bag: 495×720Esclinica Pack WMWM4560111748407Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.(Outer Bag) PP (Polypropylene) / (Inner Bag) PE (Polyethylene)0.08Autoclavable (130°C)-1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more 620820-With Mouth Fastening BandInner bag: 615×840Esclinica Pack WLWL4560111748414Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.(Outer Bag) PP (Polypropylene) / (Inner Bag) PE (Polyethylene)0.08Autoclavable (130°C)-1 Bag (10 Sheets)
3 Day(s) or more --Option-396×316×550Autoclave Bag Stand 50705070 (Stand)4560111777261Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.Main body / Steel, Receptor / Stainless steel (SUS304)-Autoclavable (130°C)500~600X700~800mm1 unit
3 Day(s) or more --Option-396×316×600Autoclave Bag Stand 65806580 (stand)4560111777278Film is mixed with deodorant component to perform deodorization via chemical reaction. Has excellent deodorization effect.Because they are closed tight using a strap, there is no leakage of contents or odors. WM/WL are two-layer bags that feature excellent heat resistance.Main body / Steel, Receptor / Stainless steel (SUS304)-Autoclavable (130°C)600~700X800~900mm1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Sterilization Bag

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)