• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Silicone Packing For Sealing Tank

Silicone Packing For Sealing Tank

Packing that is compliant with the Food Sanitation Act of Japan and is for use with stainless steel containers made by Nitto Kinzoku Kogyo.
[Applications]
· This product is a packing for CTH/CTB type sealing containers.
Easy removable, making cleaning easy.
· Made of silicone rubber.
[Applications]
· Useful for sealing containers.

Specifications Of Silicone Seal For Sealed Tank

Part No.Compatible Container Inner Diameter (ø mm)
5-399-11180
5-399-01210
5-399-02240
5-399-03270
5-399-04300
5-399-05330
5-399-06360
5-399-07387
5-399-08430
5-399-09470
5-399-12565

Product Description Of Silicone Seal For Sealed Tank

*Dimensional drawing A

*Dimensional drawing A

*Dimensional drawing B (detailed drawing of part of A)

*Dimensional drawing B (detailed drawing of part of A)

CodeD1øD2øD3øD4H1H3
01214224.5203.52071610.5
02247259.5234.5238.51711
03274285263266.61711.5
04308320.5295.5299.81711
053353473233271914
06365376.5354357.51611
073974103843882013.5
084364514214251913.5
0947949346546818.513.5
  • *Related to dimensional drawing A and dimensional drawing B (detailed drawing of part of A)
  • *Unit: mm
Part Number
5-399-01
5-399-02
5-399-03
5-399-04
5-399-05
5-399-06
5-399-07
5-399-08
5-399-09
5-399-11
5-399-12
Part NumberVolume DiscountDays to Shipวันจัดส่งManufacturer Product Name Manufacturer Model Details Type Applicable Container Inner Diameter
(φ mm)
JAN Code Specifications Footnotes Material Details Amount Of Content
3 Day(s) or more Silicone gasket for sealed tank PQA-21PQA-21Mounted on the main unit of the container2104560132183393Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-24PQA-24Mounted on the main unit of the container2404560132183409Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-27PQA-27Mounted on the main unit of the container2704560132183416Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-30PQA-30Mounted on the main unit of the container3004560132183423Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-33PQA-33Mounted on the main unit of the container3304560132183430Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-36PQA-36Mounted on the main unit of the container3604560132183447Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-39PQA-39Mounted on the main unit of the container3874560132183454Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-43PQA-43Mounted on the main unit of the container4304560132183461Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-47PQA-47Mounted on the main unit of the container4704560132183478Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQA-18PQA-18Mounted on the main unit of the container1804560132183386Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the container main body side.Silicon Rubber1 pc.
3 Day(s) or more Silicone gasket for sealed tank PQB565PQB-565Lid Side Mounting Type5654560132183485Food Sanitation Law CompliantThis product is a packing for dedicated use for the CTH/CTB-type airtight container. To be attached to the lid side.Silicon Rubber1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Tank Material Other Other Option
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)