• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Sambarc No.1000TC

Sambarc No.1000TC

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
8 Day(s) or more

Sanbulk series models are lightweight and feature a simple structure.

Basic Specifications

  • Product Type
    Large Tank
  • Capacity
    1050L
  • Manufacturer Product Name
    Sambarc No.1000TC
  • JAN Code
    4983049811034
  • Manufacturer Model Number
    No.1000TC
  • External Dimensions(mm)
    1200×1000×1172
  • Weight(g)
    68000
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 unit
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
1 unit
8 Day(s) or more
-

Part Number : 1-3737-01
Days to Shipวันจัดส่ง 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Large Tank
  • Capacity
    1050L
  • Manufacturer Product Name
    Sambarc No.1000TC
  • JAN Code
    4983049811034
  • Manufacturer Model Number
    No.1000TC
  • External Dimensions(mm)
    1200×1000×1172
  • Weight(g)
    68000
  • Features
    It is an integrated blow molded tank with excellent airtightness. The pallet prevents water from being accumulated and has a smooth surface, allowing it to be easily cleaned.
  • Application
    Storage and transportation of food additives, surfactants, industrial chemicals, pharmaceutical products
  • Pallet
    4-way insertion
  • Opening Size
    φ144.5mm
  • Main Body Material
    PE (polyethylene)
  • Cage material
    Steel wire
  • Material of Gasket
    EPDM (Ethylene propylene rubber)

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ