• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Large Rectangular Tank

Large Rectangular Tank

Three types: 104 L, 209 L, 410 L. Main body, lid, and caster as single items.

Part Number
5-270-01
5-270-02
5-270-03
5-271-01
5-271-02
5-271-03
5-272-01
5-272-02
5-272-03
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity Other Manufacturer Product Name JAN Code Product Name External Dimensions
(mm)
Internal dimensions
(mm)
Material Amount Of Content
3 Day(s) or more 104L-Square Large Tank Jumbo 100"4983049380158Jumbo 100 type700×500×410640×440×380PP (Polypropylene)1 pc.
3 Day(s) or more -OptionSquare Large Tank 100" Casters-Caster-ø65 mm, 4 Wheels (Swivel x 2, Fixed x 2)Rubber1 Set (Swivel Type: 2 pcs, Fixed Type: 2 pcs)
3 Day(s) or more -OptionSquare Large Tank Jumbo 100" Lid4983049390157Lid (PP)--Olefin-Based1 pc.
5 Day(s) or more 209L-Square Large Tank Jumbo 200"4983049380257Jumbo 200 type880×640×515800×560×480PP (Polypropylene)1 pc.
3 Day(s) or more -OptionSquare Large Tank 200" Casters-Caster-ø100 mm, 4 Wheels (Swivel x 2, Fixed x 2)Rubber1 Set (Swivel Type: 2 pcs, Fixed Type: 2 pcs)
3 Day(s) or more -OptionSquare Large Tank Jumbo 200" Lid4983049390256Lid (PP)--Olefin-Based1 pc.
9 Day(s) or more 410L-Square Large Tank Jumbo 400"4983049380455Jumbo 400 type1090×790×6401000×700×600PP (Polypropylene)1 pc.
9 Day(s) or more -OptionSquare Large Tank 400" Casters-Caster-ø150 mm, 4 Wheels (Swivel x 2, Fixed x 2)Rubber1 Set (Swivel Type: 2 pcs, Fixed Type: 2 pcs)
9 Day(s) or more -OptionSquare Large Tank Jumbo 400" Lid4983049390454Lid (PP)--Olefin-Based1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Large Tank