Multi-Cut with Foot Break

Multi-Cut with Foot Break

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Size(mm)
    725×475×850
  • Weight(g)
    14600
  • Floor surface height(mm)
    180
  • Manufacturer Product Name
    Multi Cart Super PR-102N-ST
  • Part Number
    Super PR-102N-ST
  • JAN Code
    4542330347067
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : 1-7243-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    With Foot Brake
  • Size(mm)
    725×475×850
  • Weight(g)
    14600
  • Floor surface height(mm)
    180
  • Manufacturer Product Name
    Multi Cart Super PR-102N-ST
  • Part Number
    Super PR-102N-ST
  • JAN Code
    4542330347067
  • Features
    The metal mesh on the longitudinal side can be removed on both sides. Light and highly functional casters that are used for quiet coasting.
  • Net material
    Steel / PE (Polyethylene) Coating
  • Caster(mm)
    ø125, Gray Bearing-Cored Rubber Wheels with Cover
  • Load Surface(mm)
    725×475
  • Inner Dimensions of Mesh Basket(mm)
    614×364×135
  • Details of Main Body Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)