Hand Lifter Uniform Load 120–500 kg

Hand Lifter Uniform Load 120–500 kg

Standard Unit Price:
-
Days to Ship :
23 Day(s) or more

Pedal operated hydraulic hand lifter and trolley with excellent durability.
[Features]
· The handle of ATH-120 is a folding type and includes a plunge protection valve.
· The main body is steel with a baked powder coating.
[Applications]
· For various transportation work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 120
  • 150
  • 250
  • 500
  • Clear
Weight(g)

Refine by

  • 19000
  • 30000
  • 45000
  • 62000
  • 75000
  • 100000
  • Clear
Table size/height(mm)

Refine by

  • 350×570/200~600
  • 400×720/235~720
  • 500×800/260~800
  • 500×800/275~800
  • 600×900/330~930
  • 600×1200/330~1200
  • Clear
Manufacturer Product Name

Refine by

  • Handheld Lifter ATH-500L
  • Handheld Lifter ATH-500M
  • Handheld Lifter ATH-500S
  • Handheld Lifter ATH-250
  • Handheld Lifter ATH-150
  • Handheld Lifter ATH-120
  • Clear
Part Number

Refine by

  • ATH-500L
  • ATH-500M
  • ATH-500S
  • ATH-250
  • ATH-150
  • ATH-120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
120
19000
350×570/200~600
Handheld Lifter ATH-120
ATH-120
23 Day(s) or more
-

Part Number : 1-3221-01
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    120
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    19000
  • Table size/height(mm)
    350×570/200~600
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-120
  • Part Number
    ATH-120
  • JAN Code
    4560111727624
  • Features
    Features outstanding durability. The handle is the folding type and includes plunge protection valve.
  • Caster(mm)
    ø100 Rubber Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    350×765×290
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating
1 unit
150
30000
400×720/235~720
Handheld Lifter ATH-150
ATH-150
23 Day(s) or more
-

Part Number : 1-3221-02
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    30000
  • Table size/height(mm)
    400×720/235~720
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-150
  • Part Number
    ATH-150
  • JAN Code
    4560111727631
  • Features
    Features outstanding durability.
  • Caster(mm)
    ø100 Rubber Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    -
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating
1 unit
250
45000
500×800/260~800
Handheld Lifter ATH-250
ATH-250
23 Day(s) or more
-

Part Number : 1-3221-03
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    45000
  • Table size/height(mm)
    500×800/260~800
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-250
  • Part Number
    ATH-250
  • JAN Code
    4560111727648
  • Features
    Features outstanding durability.
  • Caster(mm)
    ø100 Rubber Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    -
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating
1 unit
500
62000
500×800/275~800
Handheld Lifter ATH-500S
ATH-500S
23 Day(s) or more
-

Part Number : 1-3221-04
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    62000
  • Table size/height(mm)
    500×800/275~800
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-500S
  • Part Number
    ATH-500S
  • JAN Code
    4560111727655
  • Features
    Features outstanding durability.
  • Caster(mm)
    φ100PU (Polyurethane) Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    -
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating
1 unit
500
75000
600×900/330~930
Handheld Lifter ATH-500M
ATH-500M
23 Day(s) or more
-

Part Number : 1-3221-05
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    75000
  • Table size/height(mm)
    600×900/330~930
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-500M
  • Part Number
    ATH-500M
  • JAN Code
    4560111727662
  • Features
    Features outstanding durability.
  • Caster(mm)
    ø150 Rubber Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    -
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating
1 unit
500
100000
600×1200/330~1200
Handheld Lifter ATH-500L
ATH-500L
23 Day(s) or more
-

Part Number : 1-3221-06
Days to Ship 23 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    100000
  • Table size/height(mm)
    600×1200/330~1200
  • Color
    Orange
  • Manufacturer Product Name
    Handheld Lifter ATH-500L
  • Part Number
    ATH-500L
  • JAN Code
    4560111727679
  • Features
    Features outstanding durability.
  • Caster(mm)
    ø150 Rubber Type Fixed Front Wheels (without Stoppers), Swivel Rear Wheels (with Stoppers)
  • Size When Folded(mm)
    -
  • Lift method
    Stepping type hydraulic
  • Details of Main Body Material
    Steel, Baked Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)