• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

IWIPE【1-200 Pieces Per Package】

IWIPE

Suitable for wiping dirt that is easy to remove, such as hand wiping after washing. It is an economical product with high-quality recycled paper used. Boasts a soft touch for wiping glassware and samples. It has excellent water absorption properties. It can also be used for sanitary applications. Can be attached to walls, desks, etc. The product is made of smoked plastic, making verification of the remaining contents possible. A large capacity type that can hold 2 bags of eye wipes.

Part Number
5-5378-01
5-5378-02
5-5378-04
5-5378-12
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งShape Fabric Sheet size
(mm)
Size
(mm)
Material Manufacturer Product Name Manufacturer Model Number Number Contained In Packet JAN Code Features Accessory Footnotes Amount Of Content

200 Pieces Per Package

3 Day(s) or more SheetNew products220×230-Recycled Paper 100%IWIPE Economy 1, 200 pcsEconomy 11 Bag (200 Sheets)4902092778224Suitable for wiping dirt that is easy to remove, such as hand wiping after washing. It is an economical product with high-quality recycled paper used.-For the sample, -01 to -04 is provided.1 Pack (200 pcs)

25 Pieces Per Package

10 Day(s) or more SheetNew products220×230-Recycled Paper 100%IWIPE Economy 25Economy 251 Box (200 Sheets/Bag x 25 Bags)-Suitable for wiping dirt that is easy to remove, such as hand wiping after washing. It is an economical product with high-quality recycled paper used.-For the sample, -01 to -04 is provided.1 case (200 pcs x 25 packs)

50 Pieces Per Package

3 Day(s) or more SheetNew products200×230-100% PulpIWIPE WhiteWhite1 Box (150 Sheets (75 Sets)/Bag x 50 Bags)4562108519434Boasts a soft touch for wiping glassware and samples. It is superior in water absorption. It can also be used for sanitary applications.-For the sample, -01 to -04 is provided.1 case (75 sets x 50 packs)
4 Day(s) or more Dispenser--235×135×146PVC (Polyvinyl Chloride Resin)IWIPE Plastic CasePlastic Case-4562108509022The product is made of smoked plastic, making verification of remaining contents possible. A large capacity type that can hold 2 bags of eye wipes.Screw X 2 pcsFor the sample, -01 to -04 is provided.1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Paper waste Type Dry

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)