• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Helmet Rack

Helmet Rack

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Lightweight and durable resin joint type that can be easily installed (from one piece up).

Basic Specifications

  • Product Type
    Rack
  • Size(mm)
    550X240 (1 Sheet)
  • Specifications
    2 pcs 1 x 3 pcs
  • Manufacturer Product Name
    Helmet Rack For 6 Helmets
  • Amount Of Content
    1 Set (Main Unit, Mounting Screw, Name Tag Sticker)
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit, Mounting Screw, Name Tag Sticker)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Mounting Screw, Name Tag Sticker)
4 Day(s) or more
-

Part Number : 9-054-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Unit, Mounting Screw, Name Tag Sticker)

Specificationtitle

  • Product Type
    Rack
  • Size(mm)
    550X240 (1 Sheet)
  • Specifications
    2 pcs 1 x 3 pcs
  • Manufacturer Product Name
    Helmet Rack For 6 Helmets
  • Accessory
    Mounting screw, nameplate seal
  • Features
    It is a light and durable resin joint type that can be easily installed (can be used from one piece).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)