• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Short-sleeved Shirt 9037

Short-sleeved Shirt 9037

Quick-dry sweat absorbing material that antibacterial, deodorizing and reduces drying time. Shirt designed for coolness and ease of movement. Dolphin cut for ease of movement.

Part Number
9037-004-3L
9037-004-4L
9037-004-5L
9037-004-6L
9037-004-L
9037-004-LL
9037-004-M
9037-004-S
9037-004-SS
9037-005-3L
9037-005-4L
9037-005-5L
9037-005-6L
9037-005-L
9037-005-LL
9037-005-M
9037-005-S
9037-005-SS
9037-007-3L
9037-007-4L
9037-007-5L
9037-007-6L
9037-007-L
9037-007-LL
9037-007-M
9037-007-S
9037-007-SS
9037-008-3L
9037-008-4L
9037-008-5L
9037-008-6L
9037-008-L
9037-008-LL
9037-008-M
9037-008-S
9037-008-SS
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(mm)
Chest measurement
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Contents
4 Day(s) or more Gray3L520126280790Gray1 Pair
4 Day(s) or more Gray4L540134280790Gray1 Pair
4 Day(s) or more Gray5L570142280790Gray1 Pair
4 Day(s) or more Gray6L600150280790Gray1 Pair
4 Day(s) or more GrayL480118260750Gray1 Pair
4 Day(s) or more GrayLL495122270770Gray1 Pair
4 Day(s) or more GrayM465114250730Gray1 Pair
4 Day(s) or more GrayS450110240710Gray1 Pair
4 Day(s) or more GraySS435106230690Gray1 Pair
4 Day(s) or more Green3L520126280790Earth Green1 Pair
4 Day(s) or more Green4L540134280790Earth Green1 Pair
4 Day(s) or more Green5L570142280790Earth Green1 Pair
4 Day(s) or more Green6L600150280790Earth Green1 Pair
4 Day(s) or more GreenL480118260750Earth Green1 Pair
4 Day(s) or more GreenLL495122270770Earth Green1 Pair
4 Day(s) or more GreenM465114250730Earth Green1 Pair
4 Day(s) or more GreenS450110240710Earth Green1 Pair
4 Day(s) or more GreenSS435106230690Earth Green1 Pair
4 Day(s) or more Blue3L520126280790Sax1 Pair
4 Day(s) or more Blue4L540134280790Sax1 Pair
4 Day(s) or more Blue5L570142280790Sax1 Pair
4 Day(s) or more Blue6L600150280790Sax1 Pair
4 Day(s) or more BlueL480118260750Sax1 Pair
4 Day(s) or more BlueLL495122270770Sax1 Pair
4 Day(s) or more BlueM465114250730Sax1 Pair
4 Day(s) or more BlueS450110240710Sax1 Pair
4 Day(s) or more BlueSS435106230690Sax1 Pair
4 Day(s) or more Navy Blue3L520126280790Navy1 Pair
4 Day(s) or more Navy Blue4L540134280790Navy1 Pair
4 Day(s) or more Navy Blue5L570142280790Navy1 Pair
4 Day(s) or more Navy Blue6L600150280790Navy1 Pair
4 Day(s) or more Navy BlueL480118260750Navy1 Pair
4 Day(s) or more Navy BlueLL495122270770Navy1 Pair
4 Day(s) or more Navy BlueM465114250730Navy1 Pair
4 Day(s) or more Navy BlueS450110240710Navy1 Pair
4 Day(s) or more Navy BlueSS435106230690Navy1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Working Shirt Season Spring and summer Sleeve shape Short Sleeve
Specifications Unisex One Size Fits All Antistatic material Included JIS Compliant Product
Mixing Ratio Cotton 45 %, Polyester 55 % Material Light Twill Number of Pockets 3
Pen Holder Sleeves, chest Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)