• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Self-Locking Hook Fixed Type

Self-Locking Hook Fixed Type

When a load is applied, it locks automatically, making it secure and preventing loads from slipping. Prevents dislocation caused by wire burnout. A wide opening, making it easy to remove the sling. Lifting of cargo in civil engineering and construction work.

Part Number
SLH-1.2K
SLH-2K
SLH-3.2K
SLH-5.3K
Part NumberVolume DiscountDays to Shipวันจัดส่งWorking Load Limit
(t)
Size A
(mm)
Dimension C
(mm)
Size H
(mm)
Dimension P
(mm)
Size G
(mm)
Size D
(mm)
JAN Code Trusco Code Mass
(g)
Features Intended Use Specifications Material (Body) Amount Of Content
3 Day(s) or more 1.228211911015104580159599380442-4441500Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
3 Day(s) or more 234252413620114580159599397442-4468800Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
3 Day(s) or more 3.244323016726134580159599403442-44841400Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.
3 Day(s) or more 5.351403920730164580159599410442-45062900Locks automatically when loaded and does not come off. Hence, it is secure. Prevents dislocation due to standing of wire. The opening is wide and it is easy to remove the sling.Hanging of baggage at civil engineering or construction sitesLatch Lock Type / Fixed TypeSpecial Alloy Steel1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Hook Amount Of Content 1 pc.