• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Container Bag High Weather-resistance JIS Z 1651 Equivalent, Type without Inner Bag

Container Bag High Weather-resistance JIS Z 1651 Equivalent, Type without Inner Bag

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
1 Day(s)

Weather resistance that passed the 1,500-hour (5-year equivalent) weather resistance test, and is ideal for use as an outdoor storage container for disaster recovery work. The leakage of contaminated soil moisture is prevented by the use of a thick 150 μ inner bag. Outdoor storage container for disaster restoration businesses. Weather resistant large soil bag.

Basic Specifications

  • Product Type
    Container bag
  • Outer Diameter(mm)
    φ1100
  • Height(mm)
    1100
  • Details Type
    No inner bag type
  • Inlet port external diameter(mm)
    φ1100
  • Inlet port height(mm)
    800
  • Discharge Port Outer Diameter(mm)
    -
  • Discharge Port Height(mm)
    -
  • Laminate
    NA
  • Material
    Polypropylene (PP)
  • JAN Code
    4989999271966
  • Trusco Code
    430-7011
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 pc.
1 Day(s)
-

Part Number : TFC-BK
Days to Shipวันจัดส่ง 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Container bag
  • Outer Diameter(mm)
    φ1100
  • Height(mm)
    1100
  • Details Type
    No inner bag type
  • Inlet port external diameter(mm)
    φ1100
  • Inlet port height(mm)
    800
  • Discharge Port Outer Diameter(mm)
    -
  • Discharge Port Height(mm)
    -
  • Laminate
    NA
  • Material
    Polypropylene (PP)
  • JAN Code
    4989999271966
  • Trusco Code
    430-7011
  • Mass(g)
    4000
  • Application
    It is an outdoor storage container in disaster restoration business. Acts as a large, weather-resistant sandbag.
  • Specifications
    Japan Flexible Container Industry Association (JFC) Approved Product. Japanese Industrial Standard JIS-Z-1651 Conformant Product. Department of Environment "Decontamination Guidelines" Compliant Product.
  • Features
    Weather resistance that passed the 1,500-hour (5-year equivalent) weather resistance test, and is optimally suitable for use as outdoor storage containers for disaster recovery work. Leakage of contaminated soil moisture can be prevented by using a thick 150 μ inner bag.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Product Specifications

Features

●Weather resistance test, we passed weather resistance test for 1,500 hours(equivalent to 5 years), and weather resistance is optimum as an outdoor storage container in disaster restoration project etc.
●By using a thick 150μ inner bag, leakage of contaminated soil moisture is prevented.

Usage

●Outdoor storage container in disaster restoration business.
●As a heavy type weather resistance soil.

Specification

●Max Filling Load(kg):2000
●Outer Diameter x H(mm):Φ1100 x 1100
●Laminate:None
●SPQ(piece):5
●Japan Flexible Container Industry Association(JFC) Certified Goods
●Ministry of The Environment [Decontamination Related Guidelines] Compliant Product

Materials

●Polypropylene(PP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)