Disaster Use Folding Helmet, "TATAMET-BCP"

Features

●Easy to form with no force, can be folded by one touch.

Specification

●SPQ(piece):25
●Size: Free(compliant 47 to 62cm)
●Reflective Sticker, with Whistle

Materials

●Hat Material: Polypropylene(PP)
Part Number
TATAMET-BCP
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Use Mass
(g)
Material Quality Hat Body Color Amount Of Content
1 Day(s) Expands without requiring force, and collapses with one touch. Approved as a protective cap by the "Ministry of Health, Labor and Welfare" according to the "flying/falling object standards". Fits comfortably with a Tatamet, even when equipped with a full renovation whistle (made by NIFCO), and the size can easily be adjusted.For disaster prevention. Ensure safety after earthquake early warning and support people who are unable to return home.375Cap Body: Polypropylene (PP)White1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Spare Parts Kit for Disaster Evacuation Size(cm) (When Used) 235 x 292 x 151 (When Stored) 332 x 35 x 221 Size Free (Corresponds to 47-62 cm)
JAN Code 4580258610344 Trusco Code 453-7581 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TATAMET-BCP in the Disaster Use Folding Helmet, "TATAMET-BCP" series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TATAMET-BCP ในชุด Disaster Use Folding Helmet, "TATAMET-BCP"