Broadband receiver supporting sound reception for terrestrial digital broadcasting

Broadband receiver supporting sound reception for terrestrial digital broadcasting

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Can receive all radio waves. (AM radio / FM radio / short-wave radio / earthquake early warnings / terrestrial digital broadcasts (audio) / aeronautical radio / fire emergency radio (analog only) / railroad radio / ham radio, etc.) Can be used as a radio to gather information from multiple sources in an emergency.

Basic Specifications

  • Product Classification
    Charging Radio
  • Width(mm)
    58
  • Depth(mm)
    31
  • Height(mm)
    96
  • Reception Area(MHZ)
    0.1~1300
  • Rated power(W)
    0.5
  • Standby power consumption(W)
    0.1
  • JAN Code
    4969182350296
  • Trusco Code
    443-9996
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
6 Day(s) or more
-

Part Number : DJX81
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Classification
    Charging Radio
  • Width(mm)
    58
  • Depth(mm)
    31
  • Height(mm)
    96
  • Reception Area(MHZ)
    0.1~1300
  • Rated power(W)
    0.5
  • Standby power consumption(W)
    0.1
  • JAN Code
    4969182350296
  • Trusco Code
    443-9996
  • Mass(g)
    210
  • Features
    Can receive various EM signals. (AM/FM/shortwave radio, emergency earthquake reports, digital broadcasts (audio), airplane wireless communications, fire department wireless (analog only), train wireless, amateur wireless, etc.) Can be used as a multi-band radio for obtaining information in case of emergency.
  • Material Quality
    Polycarbonate
  • Accessories
    Dedicated Battery, Battery Charger, Antenna, Belt Clip, Hand Strap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)