• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

"EMS Case" _IP67

"EMS Case" _IP67

A protector tool case for emergency medical services (EMS). For the transport and storage of emergency supplies.

Features

●A protector tool case for Emergency Medical Service(EMS).

Usage

●Storage and transportation of first aid items.

Specification

●Outer Dimension(mm)W x D x H:470 x 357 x 176
●Effective Internal Dimension(mm)W x D x H:425 x 284 x 155
●SPQ(piece):4
●IP67 
●Accessory Kit

Materials

●Main Body: Impact Resistance Resin(copolymer polypropylene)
Part Number
1500EMSOR
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Intended Use Body Material Specifications
1 Day(s) A protector tool case for emergency medical services (EMS). *No contents are included.For the transport and storage of emergency supplies.Impact-resistant Resin (Copolymer Polypropylene)IP67, Accessory Kit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Tool Set / Tool Box Only Tool Box Tool Box Type Protector Tool Case Case Dimensions (Frontage x Depth x Height)(mm) 470X357X176
Case Color Orange Mass(g) 4540 Effective Internal Dimension Frontage(mm) 425
Effective Internal Dimension Depth(mm) 284 Effective Internal Dimension Height(mm) 155 Trusco Code 433-5414

Please check the type/dimensions/specifications of the part 1500EMSOR in the "EMS Case" _IP67 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1500EMSOR ในชุด "EMS Case" _IP67