• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KAKUDA Long-sleeved Jacket 8894

KAKUDA Long-sleeved Jacket 8894

Work wear made of material with a dual-layer structure.
[Features]
· Uses Xebec's unique Pleatsron, which expands up to three-fold to support ease of movement.
· Uses the unique XE cut with a single piece of fabric from cuff to waist to realize ease of movement.
· The right breast has a two-layer structure with an inner pocket that can be used to securely store mobile phones.
· Uses material with an original dual-layer structure that has excellent sweat absorption and quick drying functionality.
[Applications]
· Optimal for various work.

Part Number
8894-10-3L
8894-10-4L
8894-10-5L
8894-10-L
8894-10-LL
8894-10-M
8894-10-S
8894-22-3L
8894-22-4L
8894-22-5L
8894-22-L
8894-22-LL
8894-22-M
8894-22-S
8894-61-3L
8894-61-4L
8894-61-5L
8894-61-L
8894-61-LL
8894-61-M
8894-61-S
8894-90-3L
8894-90-4L
8894-90-5L
8894-90-L
8894-90-LL
8894-90-M
8894-90-S
8894-605-3L
8894-605-4L
8894-605-5L
8894-605-L
8894-605-LL
8894-605-M
8894-605-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
Same day Navy Blue3L5512359.569CON50049917143238121 Pair
4 Day(s) Navy Blue4L56.512759.571CON50049917143238291 Pair
4 Day(s) Navy Blue5L5813159.571CON50049917143238361 Pair
4 Day(s) Navy BlueL5211557.565CON50049917143237991 Pair
4 Day(s) Navy BlueLL53.51195967CON50049917143238051 Pair
4 Day(s) Navy BlueM50.51115563CON50049917143237821 Pair
4 Day(s) Navy BlueS491075261CON50049917143237751 Pair
4 Day(s) Gray3L5512359.569Silver gray50049917143239041 Pair
4 Day(s) Gray4L56.512759.571Silver gray50049917143239111 Pair
2 Day(s) Gray5L5813159.571Silver gray50049917143239281 Pair
4 Day(s) GrayL5211557.565Silver gray50049917143238811 Pair
4 Day(s) GrayLL53.51195967Silver gray50049917143238981 Pair
4 Day(s) GrayM50.51115563Silver gray50049917143238741 Pair
4 Day(s) GrayS491075261Silver gray50049917143238671 Pair
4 Day(s) Green3L5512359.569Moss green50049917143239971 Pair
4 Day(s) Green4L56.512759.571Moss green50049917143240001 Pair
4 Day(s) Green5L5813159.571Moss green50049917143240171 Pair
4 Day(s) GreenL5211557.565Moss green50049917143239731 Pair
4 Day(s) GreenLL53.51195967Moss green50049917143239801 Pair
4 Day(s) GreenM50.51115563Moss green50049917143239661 Pair
4 Day(s) GreenS491075261Moss green50049917143239591 Pair
4 Day(s) Black3L5512359.569Black50049917143240861 Pair
4 Day(s) Black4L56.512759.571Black50049917143240931 Pair
4 Day(s) Black5L5813159.571Black50049917143241091 Pair
4 Day(s) BlackL5211557.565Black50049917143240621 Pair
4 Day(s) BlackLL53.51195967Black50049917143240791 Pair
4 Day(s) BlackM50.51115563Black50049917143240551 Pair
4 Day(s) BlackS491075261Black50049917143240481 Pair
4 Day(s) Green3L5512359.569Mist Green50049917143594461 Pair
4 Day(s) Green4L56.512759.571Mist Green50049917143594531 Pair
4 Day(s) Green5L5813159.571Mist Green50049917143594601 Pair
4 Day(s) GreenL5211557.565Mist Green50049917143594221 Pair
4 Day(s) GreenLL53.51195967Mist Green50049917143594391 Pair
4 Day(s) GreenM50.51115563Mist Green50049917143594151 Pair
4 Day(s) GreenS491075261Mist Green50049917143594081 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Spring and summer Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket 4 With Pen Holder Sleeves, chest Mixing Ratio Polyester 50 %, cotton 50 %
Material Stretch Tropical Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)