• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KAKUDA Short-sleeved Shirt 8892

KAKUDA Short-sleeved Shirt 8892

KAKUDA short-sleeved shirt workwear made of material with a dual-layer structure.
[Features]
· Uses material with an original dual-layer structure that has excellent sweat absorption and quick drying functionality.
· The right breast has a two-layer structure with an inner pocket that can be used to securely store mobile phones.
· The left arm features a convenient pen pocket.
[Applications]
· Optimal for various work.

Part Number
8892-10-3L
8892-10-4L
8892-10-5L
8892-10-L
8892-10-LL
8892-10-M
8892-10-S
8892-22-3L
8892-22-4L
8892-22-5L
8892-22-L
8892-22-LL
8892-22-M
8892-22-S
8892-61-3L
8892-61-4L
8892-61-5L
8892-61-L
8892-61-LL
8892-61-M
8892-61-S
8892-90-3L
8892-90-4L
8892-90-5L
8892-90-L
8892-90-LL
8892-90-M
8892-90-S
8892-605-3L
8892-605-4L
8892-605-5L
8892-605-L
8892-605-LL
8892-605-M
8892-605-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) or more Navy Blue3L521242681CON50049917143230961 Pair
4 Day(s) or more Navy Blue4L541282681CON50049917143231021 Pair
4 Day(s) or more Navy Blue5L561322681CON50049917143231191 Pair
4 Day(s) or more Navy BlueL481162475CON50049917143230721 Pair
4 Day(s) or more Navy BlueLL501202678CON50049917143230891 Pair
4 Day(s) or more Navy BlueM461122472CON50049917143230651 Pair
4 Day(s) or more Navy BlueS441082470CON50049917143230581 Pair
4 Day(s) or more White3L521242681Silver gray50049917143231881 Pair
4 Day(s) or more White4L541282681Silver gray50049917143231951 Pair
4 Day(s) or more White5L561322681Silver gray50049917143232011 Pair
4 Day(s) or more WhiteL481162475Silver gray50049917143231641 Pair
4 Day(s) or more WhiteLL501202678Silver gray50049917143231711 Pair
4 Day(s) or more WhiteM461122472Silver gray50049917143231571 Pair
4 Day(s) or more WhiteS441082470Silver gray50049917143231401 Pair
4 Day(s) or more Green3L521242681Moss green50049917143232701 Pair
4 Day(s) or more Green4L541282681Moss green50049917143232871 Pair
4 Day(s) or more Green5L561322681Moss green50049917143232941 Pair
4 Day(s) or more GreenL481162475Moss green50049917143232561 Pair
4 Day(s) or more GreenLL501202678Moss green50049917143232631 Pair
4 Day(s) or more GreenM461122472Moss green50049917143232491 Pair
4 Day(s) or more GreenS441082470Moss green50049917143232321 Pair
4 Day(s) or more Black3L521242681Black50049917143233621 Pair
4 Day(s) or more Black4L541282681Black50049917143233791 Pair
4 Day(s) or more Black5L561322681Black50049917143233861 Pair
2 Day(s) or more BlackL481162475Black50049917143233481 Pair
4 Day(s) or more BlackLL501202678Black50049917143233551 Pair
4 Day(s) or more BlackM461122472Black50049917143233311 Pair
4 Day(s) or more BlackS441082470Black50049917143233241 Pair
4 Day(s) or more Green3L521242681Mist Green50049917143592621 Pair
4 Day(s) or more Green4L541282681Mist Green50049917143592791 Pair
4 Day(s) or more Green5L561322681Mist Green50049917143592861 Pair
4 Day(s) or more GreenL481162475Mist Green50049917143592481 Pair
4 Day(s) or more GreenLL501202678Mist Green50049917143592551 Pair
4 Day(s) or more GreenM461122472Mist Green50049917143592311 Pair
4 Day(s) or more GreenS441082470Mist Green50049917143592241 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Working Shirt Season Spring and summer Sleeve shape Short Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket 2 With Pen Holder Sleeves, chest Mixing Ratio Polyester 50 %, cotton 50 %
Material Stretch Tropical Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)