• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KAKUDA Half Sleeved Jacket

KAKUDA Half Sleeved Jacket

Short-sleeved jacket workwear made of material with a dual-layer structure.
[Features]
· Uses material with an original dual-layer structure that has excellent sweat absorption and quick drying functionality.
· The right breast has a two-layer structure with an inner pocket that can be used to securely store mobile phones.
· The left arm features a convenient pen pocket.
[Applications]
· Optimal for various work.

Part Number
8891-10-3L
8891-10-4L
8891-10-5L
8891-10-L
8891-10-LL
8891-10-M
8891-10-S
8891-22-3L
8891-22-4L
8891-22-5L
8891-22-L
8891-22-LL
8891-22-M
8891-22-S
8891-61-3L
8891-61-4L
8891-61-5L
8891-61-L
8891-61-LL
8891-61-M
8891-61-S
8891-90-3L
8891-90-4L
8891-90-5L
8891-90-L
8891-90-LL
8891-90-M
8891-90-S
8891-605-3L
8891-605-4L
8891-605-5L
8891-605-L
8891-605-LL
8891-605-M
8891-605-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) Navy Blue3L551232769CON50049917143227301 Pair
4 Day(s) Navy Blue4L56.51272771CON50049917143227471 Pair
4 Day(s) Navy Blue5L581312771CON50049917143227541 Pair
4 Day(s) Navy BlueL521152565CON50049917143227161 Pair
4 Day(s) Navy BlueLL53.51192767CON50049917143227231 Pair
4 Day(s) Navy BlueM50.51112563CON50049917143227091 Pair
Same day Navy BlueS491072561CON50049917143226931 Pair
4 Day(s) Gray3L551232769Silver gray50049917143228221 Pair
4 Day(s) Gray4L56.51272771Silver gray50049917143228391 Pair
4 Day(s) Gray5L581312771Silver gray50049917143228461 Pair
4 Day(s) GrayL521152565Silver gray50049917143228081 Pair
4 Day(s) GrayLL53.51192767Silver gray50049917143228151 Pair
4 Day(s) GrayM50.51112563Silver gray50049917143227921 Pair
4 Day(s) GrayS491072561Silver gray50049917143227851 Pair
4 Day(s) Green3L551232769Moss green50049917143229141 Pair
4 Day(s) Green4L56.51272771Moss green50049917143229211 Pair
4 Day(s) Green5L581312771Moss green50049917143229381 Pair
4 Day(s) GreenL521152565Moss green50049917143228911 Pair
4 Day(s) GreenLL53.51192767Moss green50049917143229071 Pair
4 Day(s) GreenM50.51112563Moss green50049917143228841 Pair
4 Day(s) GreenS491072561Moss green50049917143228771 Pair
4 Day(s) Black3L551232769Black50049917143230031 Pair
4 Day(s) Black4L56.51272771Black50049917143230101 Pair
4 Day(s) Black5L581312771Black50049917143230271 Pair
4 Day(s) BlackL521152565Black50049917143229831 Pair
4 Day(s) BlackLL53.51192767Black50049917143229901 Pair
4 Day(s) BlackM50.51112563Black50049917143229761 Pair
4 Day(s) BlackS491072561Black50049917143229691 Pair
4 Day(s) Green3L551232769Mist Green50049917143591701 Pair
4 Day(s) Green4L56.51272771Mist Green50049917143591871 Pair
4 Day(s) Green5L581312771Mist Green50049917143591941 Pair
4 Day(s) GreenL521152565Mist Green50049917143591561 Pair
4 Day(s) GreenLL53.51192767Mist Green50049917143591631 Pair
4 Day(s) GreenM50.51112563Mist Green50049917143591491 Pair
4 Day(s) GreenS491072561Mist Green50049917143591321 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Spring and summer Sleeve shape Short Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket 4 With Pen Holder Sleeves, chest Mixing Ratio Polyester 50 %, cotton 50 %
Material Stretch Tropical Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)