• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tap Box

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
AKD-40BK
AKD-40WH
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Manufacturer Type JAN Code Amount Of Content
4 Day(s) or more BlackAKD-40BK49626449363351 pc.
4 Day(s) or more WhiteAKD-40WH49626449363281 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Main Body: ABS Resin / Mat Part: Polyethylene Foam Size(mm) 170×300×110 Product Mass(g) 320
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)