Cord Drill with Switch

Part Number
ACR-01
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN Code Material Size
(mm)
Mass
(g)
Amount Of Content
2 Day(s) or more 4962644960743Flame Retardant PP Resin / Flame Retardant PC Resin110X147X50 (With cord stowed)2201 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Tap Color Blue Number of Electrical Outlets 2 ~ 5 Throats
Cable Length(m) ~ 2 Output Voltage(V) 125 Output Rating(W) 800
Switch Lightened Tumbler Switch Manufacturer Model ACR-01 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part ACR-01 in the Cord Drill with Switch series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ACR-01 ในชุด Cord Drill with Switch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)