• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
1/2 Inch Insulated Socket and Ratchet 10-Point Set

1/2 Inch Insulated Socket and Ratchet 10-Point Set

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
4 Day(s) or more

1/2 inch, insulated reversible ratchet, insulated extension bar and insulated socket (10-24 mm, 8 pieces) 10-piece set.

[Features]
· Manufacturing Standard: Manufactured in accordance with EN/IEC 60900: 2004.
· Design: Includes a powerful locking mechanism on the drive pin side.
· Normal rotation and reverse rotation can be switched.
· Material: Chrome Vanadium Steel

Basic Specifications

Catalog
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
4 Day(s) or more
-

Part Number : 7208NK1001
Days to Shipวันจัดส่ง 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Set Parts
  • Insertion Angle(Inch)
    1/2
  • Two-sided Width Dimension(mm)
    10 ~ 24
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Material
    Chrome Vanadium Steel
  • Set Content
    1/2 inch, Insulated Reversible Ratchet 260 mm/1/2 inch, Insulated Extension Bar 125 mm/Socket 10, 12, 13, 14, 17, 19, 22, 24 mm
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Design
    Drive pin side includes strong lock construction. Normal rotation and reverse rotation can be switched.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ