• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Slim Bit Set (10 pcs.)

Slim Bit Set (10 pcs.)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
2 Day(s) or more

A convenient set of 65 mm and 110 mm slim bits.

Basic Specifications

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 2
  • Tip Size / Minus (-) Blade Width (mm)
    6
  • Quantity of Bits Included
    10
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Set Content
    +2 x 65 mm (5 pcs); +2 and -6 x 65 mm (1 pc); +2 x 110 mm (4 pcs)
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
2 Day(s) or more
-

Part Number : BS-12N
Days to Shipวันจัดส่ง 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 2
  • Tip Size / Minus (-) Blade Width (mm)
    6
  • Quantity of Bits Included
    10
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Set Content
    +2 x 65 mm (5 pcs); +2 and -6 x 65 mm (1 pc); +2 x 110 mm (4 pcs)
  • Intended Use
    Tightening screws and wood screws.
  • Function 1
    As the tip has a slim shape, it is easy to see the screw head.
  • Function 2
    With rust-resistant nickel plating.
  • Function 3
    It fits the screw holes perfectly and increases the work speed and efficiency.
  • Function 4
    Perfect for soft and detailed work and woodwork such as with slim screws.
  • Function 5
    The slim tip component will absorb any impact very well.
  • Applicable Models
    Compatible with 18 V
  • Material
    S2 Material.
  • Product Width(mm)
    83
  • Product Height(mm)
    110
  • Product Depth(mm)
    10
  • Product Weight(g)
    200

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ