• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
ESD Precision Oblique Nippers (Flush Blades)

ESD Precision Oblique Nippers (Flush Blades)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
4 Day(s) or more

40° angled ESD precision oblique nippers compliant with DIN ISO9654.

[Features]
· The tips are superfine flush blades inclined at 40°.
· Especially effective when working in confined, hard-to-reach areas.
· For soft wire.
· Blade Hardness of Approx. HRC 64

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    110
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Tip Shape
    Flash Blade
  • Total Length(Inch)
    4 3/8
  • Tip Width(mm)
    9.5
  • Body / Option
    Main Body

Catalog
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
4 Day(s) or more
-

Part Number : Z4604A40F110
Days to Shipวันจัดส่ง 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    110
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Tip Shape
    Flash Blade
  • Total Length(Inch)
    4 3/8
  • Tip Width(mm)
    9.5
  • Body / Option
    Main Body
  • Weight(g)
    42
  • Features
    A flush blade with a super fine tip and a 40° slope. Demonstrates its strength especially in hard-to-reach narrow places. For soft wires. Blade hardness according to HRC64 standard. A multi-component handle with a static electricity prevention function that is gentle to the hand (surface resistivity ratio: 106-109 Ohms).

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ