• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
ESD Precision Nippers (Flush Blades)

ESD Precision Nippers (Flush Blades)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
4 Day(s) or more

ESD precision nippers with a pointed head compliant with DIN ISO9654.

[Features]
· The tip has a sharp flush blade which is nearly full flush.
· For copper wire flush-cut.
· The blade is induction hardened to roughly HRC 64.
· Made of C60 high alloy carbon steel.
· Near flush cutting of copper wire in hard-to-reach places

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    115
  • Copper Wire Cutting Capacity(φ/mm)
    1
  • Tip Shape
    Flash Blade
  • Total Length(Inch)
    4 1/2
  • Tip Width(mm)
    10
  • Material
    C60 High-carbon Alloy Steel
  • Body / Option
    Main Body

Catalog
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
4 Day(s) or more
-

Part Number : Z4004NF115
Days to Shipวันจัดส่ง 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    115
  • Copper Wire Cutting Capacity(φ/mm)
    1
  • Tip Shape
    Flash Blade
  • Total Length(Inch)
    4 1/2
  • Tip Width(mm)
    10
  • Material
    C60 High-carbon Alloy Steel
  • Body / Option
    Main Body
  • Weight(g)
    60
  • Features
    A close to full flush blade with a sharp tip. For flush cutting copper wire. The cutting blade has been induction quenched to the HRC64 standard. It will flush cut most copper wires in hard-to-reach places. A multi-component handle with a static electricity prevention function that is gentle to the hand (surface resistivity ratio: 106-109 Ohms).

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ