• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Water Based Primer Coating No. 20 Translucent Blue

Water Based Primer Coating No. 20 Translucent Blue

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

A groundbreaking cationic water-based primer coating that uses the theory of adhesion via plus and minus electrical charge.
[Features]
· The cationic effect uses chemical reactions to prevent smudging from stains and residue forming on the base (old coatings, etc.).
· Dries extremely fast, so it is possible to paint additional layers after only a short time. Can also be used to paint vinyl wallpaper.
[Applications]
· Can be used for surfaces and applications such as vinyl wallpaper, mortar, concrete, kitchens, bathrooms, room walls and ceilings, walls, sidings.
· Ideal for preventing stains, residues, and dirt from bleeding in on room walls.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Can (0.7 L)
  • 1 Can (1.6 L)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can (0.7 L)
5 Day(s) or more
-

Part Number : 132SY
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Can (0.7 L)

Specificationtitle

  • Product uses
    Primer
  • Product Type
    Paint (Can)
  • Color
    Other
  • Specifications
    Aqueous
  • Color of Details
    Translucent Blue
  • Coating Surface (1 Coat)(m2)
    Approx. 6
  • By Size Of Tatami Mats(Piece of)
    Approx. 4
  • Thinner
    Not required (implements washed in tap water)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 2
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 4
1 Can (1.6 L)
5 Day(s) or more
-

Part Number : 132SZ
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Can (1.6 L)

Specificationtitle

  • Product uses
    Primer
  • Product Type
    Paint (Can)
  • Color
    Other
  • Specifications
    Aqueous
  • Color of Details
    Translucent Blue
  • Coating Surface (1 Coat)(m2)
    Approx. 15
  • By Size Of Tatami Mats(Piece of)
    Approx. 9
  • Thinner
    Not required (implements washed in tap water)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 2
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)