Dust Bag 6074067

Dust Bag 6074067

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Dust bag for blower vacuum.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Product Details
    Dust Bag
  • Compatible Model
    BBL-120・BBL-140・BL-3500・BL-3500DX・BL-3500V・BL3500VDX・BL-350
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 6074067
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Product Details
    Dust Bag
  • Compatible Model
    BBL-120・BBL-140・BL-3500・BL-3500DX・BL-3500V・BL3500VDX・BL-350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)