• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 24/9/2018. We apologize for the inconvenience.
Flexible Hose Set 6075767

Flexible Hose Set 6075767

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Flexible hose set for blowers.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Product Details
    Flexible Hose Set
  • Set Content
    Hose 1 m / Crevice Nozzle
  • Compatible Model
    BBL-120・BBL-140・BL-3500・BL-3500DX・BL-3500V・BL3500VDX・BL-350
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 6075767
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Product Details
    Flexible Hose Set
  • Set Content
    Hose 1 m / Crevice Nozzle
  • Compatible Model
    BBL-120・BBL-140・BL-3500・BL-3500DX・BL-3500V・BL3500VDX・BL-350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)