• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Industrial B Type Bit No.BT43P Torsion Bit

Industrial B Type Bit No.BT43P Torsion Bit【10 Pieces Per Package】

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
9 Day(s) or more

Even if one side breaks, it can be reversed and used. For hard joints such as drill screws.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Heat treatment classification
    X

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine byกรองตาม

  • 75
  • 100
  • Clearล้างค่าการค้นหา
JAN Code

Refine byกรองตาม

  • 4907587328588
  • 4907587328595
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
75
4907587328588
9 Day(s) or more
-

10 Pieces Per Package

Part Number : BT43P23775X
Days to Shipวันจัดส่ง 9 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Heat treatment classification
    X
  • JAN Code
    4907587328588
  • Features
    Even if one side breaks, it can be reversed and used. For hard joints such as drill screws.
100
4907587328595
9 Day(s) or more
-

10 Pieces Per Package

Part Number : BT43P237100X
Days to Shipวันจัดส่ง 9 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Size φ(mm)
    3.7
  • Heat treatment classification
    X
  • JAN Code
    4907587328595
  • Features
    Even if one side breaks, it can be reversed and used. For hard joints such as drill screws.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ