• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Air-Impact Wrench Single Hammer GT1600PL

Part Number

Configured Part Number is shown.

GT1600PL

Features

●One rotating with one hammering allows strong tightening.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):14 to 16
●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):308.9
●No Load Speed(min-1):6700
●Air Consumption(m3/min):0.36
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):224
●Hammer Type:Single Hammer
●Working Air Pressure: 0.6MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT1600PL
Part NumberVolume DiscountDays to ShipMounting Hose fitting Overall Length
(mm)
Weight
(g)
Accessory Practical Torque Range
(N▪m)
Application Air Hose Inner Diameter
(mm)
8 Day(s) or more Retainer Ring TypeRc1/42242800L Type Wrench (H5), Electric Outlet (BPB-2)75~308.96.35

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 308.9 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 14 to 16
Hammer Type Single Number Of Rotations(rpm) 6700 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.36 JAN Code 4907587304179

Please check the type/dimensions/specifications of the part GT1600PL in the Air-Impact Wrench Single Hammer GT1600PL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)