• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CoroMill 290 Tip

Part Number
R290-12T308M-KM-K20W
R290-12T308M-PM-4220
R290.90-12T308PPM-WL-235
R290.90-12T308PPM-WL-H13A
R290.90-12T308PPM-WM-235
R290.90-12T320M-KH-3040
R290.90-12T320M-PH-4220
R290.90-12T320M-WL-235
R290.90-12T320M-WM-235
R290.90-1504M-WM-3040
R290.90-1504M-WM-4040
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Maximum Cutting Ap
(mm)
Dimensions la
(mm)
Wiper Length BS
(mm)
Tip Size Machining State Features of the blade tip
7 Day(s) or more Cast Iron13.293.970.8K20W10.710.71.5312MediumThe Strongest Blade
7 Day(s) or more Steel13.293.970.8GC422010.710.71.5312MediumThe Strongest Blade
5 Day(s) or more Steel / Stainless Steel13.293.970.8GC23510.710.71.5312LightThe Strongest Blade
5 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy13.293.970.8H13A10.710.71.5312LightThe Strongest Blade
5 Day(s) or more Steel / Stainless Steel13.293.970.8GC23510.710.71.5312MediumThe Strongest Blade
7 Day(s) or more Cast Iron13.293.972GC304010.710.7-12HeavyThe Strongest Blade
7 Day(s) or more Steel13.293.972GC422010.710.7-12HeavyThe Strongest Blade
4 Day(s) or more Steel / Stainless Steel13.293.972GC23510.710.7-12LightThe Strongest Blade
4 Day(s) or more Steel / Stainless Steel13.293.972GC23510.710.71.5312MediumThe Strongest Blade
Quote Cast Iron15.884.760.8GC304012.712.7-15MediumThe Strongest Blade
Quote Cast Iron15.884.760.8GC404012.712.7-15MediumThe Strongest Blade

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) S (Square) Clearance angle 18° Available corners 4
Tip hand (right or left) Right-hand