• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CORO-TURN TR, Positive Tip for Machining

 
Part Number
TR-VB1302-F-1125
TR-VB1302-F-H13A
TR-VB1304-F-1105
TR-VB1304-F-1115
TR-VB1304-F-1525
TR-VB1304-F-H13A
TR-VB1308-F-1105
TR-VB1308-F-1115
TR-VB1308-F-1525
TR-VB1308-F-H13A
TR-VB1312-F-1115
TR-VB1312-F-H13A
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Material type
7 Day(s) or more Steel / Stainless Steel0.21125
7 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy0.2H13A
7 Day(s) or more Heat-resistant alloy, titanium alloy0.41105
7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloy0.41115
7 Day(s) or more Steel0.41525
7 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy0.4H13A
7 Day(s) or more Heat-resistant alloy, titanium alloy0.81105
7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloy0.81115
7 Day(s) or more Steel0.81525
7 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy0.8H13A
7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloy1.21115
7 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy1.2H13A

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
Breaker Use Finish Rake angle Pozidriv Selfishly No-hand
s (Chip Thickness)(mm) 4.5 Tip Size 13 Tip relief angle(°) 5
Maximum Cutting(mm) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)