Fluorescent Yellow/Black Anti-Skid Tape

Fluorescent Yellow/Black Anti-Skid Tape

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Tora tape that has undergone non-slip treatment.
[Features]
· Non-slip treatment provides a rough surface.
· Tiger pattern that can be used for alerts.
· Available in 3 sizes.
· 0.69 mm thick.
· Materials: Resin-treated fabric + artificial abrasive.
[Applications]
· For land zoning and alerts.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    3
  • Thickness(mm)
    0.69
  • Color Details
    Fluorescent, Yellow and Black
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • 100
  • Clear
Cord

Refine by

  • SV-100TR
  • SV-50TR
  • SV-25TR
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
SV-25TR
4 Day(s) or more
-

Part Number : 260080
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    0.69
  • Color Details
    Fluorescent, Yellow and Black
  • Cord
    SV-25TR
1 Roll
50
SV-50TR
4 Day(s) or more
-

Part Number : 260097
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    3
  • Thickness(mm)
    0.69
  • Color Details
    Fluorescent, Yellow and Black
  • Cord
    SV-50TR
1 Roll
100
SV-100TR
4 Day(s) or more
-

Part Number : 260107
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    100
  • Length(m)
    3
  • Thickness(mm)
    0.69
  • Color Details
    Fluorescent, Yellow and Black
  • Cord
    SV-100TR

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)