• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Valve Switch Label "Open (Red) / Closed (Green)" Special 15-311B

Valve Switch Label "Open (Red) / Closed (Green)" Special 15-311B

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Available in 4 color variations

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    60×40×1
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Red: (Closed) Green
  • Material Details
    PET
  • Cord
    Special 15-311B
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
5 Day(s) or more
-

Part Number : 162032
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    60×40×1
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Red: (Closed) Green
  • Material Details
    PET
  • Cord
    Special 15-311B
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)