Eco Long Sleeved Jacket 9010

Eco Long Sleeved Jacket 9010

Eco-friendly work clothing that are sporty and light.
[Features]
· New 3D "Banzai Cut" and action pleats on the back allow for increased workability.
· Eco-wear that uses environmentally-friendly recycled polyester.
· Can be easily cared for thanks to shrinkage and wrinkle prevention processing.
· Uses anti-static materials. Norfolk style for smooth arm movement.
· With a left breast pocket for storing mobile phones. Easy-to-grip original silicon handle.
· With a pen pocket on the left sleeve. The left breast features a place for your name and a convenient inner pocket.
[Applications]
· Optimal for various work.

Part Number
9010-10-3L
9010-10-4L
9010-10-5L
9010-10-L
9010-10-LL
9010-10-M
9010-10-S
9010-10-SS
9010-22-3L
9010-22-4L
9010-22-5L
9010-22-L
9010-22-LL
9010-22-M
9010-22-S
9010-22-SS
9010-40-3L
9010-40-4L
9010-40-5L
9010-40-L
9010-40-LL
9010-40-M
9010-40-S
9010-40-SS
9010-71-3L
9010-71-4L
9010-71-5L
9010-71-L
9010-71-LL
9010-71-M
9010-71-S
9010-71-SS
9010-90-3L
9010-90-4L
9010-90-5L
9010-90-L
9010-90-LL
9010-90-M
9010-90-S
9010-90-SS
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) or more Navy Blue3L1236985.5CON50049917143806001 Pair
4 Day(s) or more Navy Blue4L1277186.5CON50049917143806171 Pair
4 Day(s) or more Navy Blue5L1317187.5CON50049917143806241 Pair
4 Day(s) or more Navy BlueL1156581.5CON50049917143805871 Pair
4 Day(s) or more Navy BlueLL1196783.5CON50049917143805941 Pair
4 Day(s) or more Navy BlueM1116378.5CON50049917143805701 Pair
4 Day(s) or more Navy BlueS1076175.5CON50049917143805631 Pair
4 Day(s) or more Navy BlueSS1025973.5CON50049917143805561 Pair
4 Day(s) or more Gray3L1236985.5Silver gray50049917143807091 Pair
4 Day(s) or more Gray4L1277186.5Silver gray50049917143807161 Pair
4 Day(s) or more Gray5L1317187.5Silver gray50049917143807231 Pair
4 Day(s) or more GrayL1156581.5Silver gray50049917143806861 Pair
4 Day(s) or more GrayLL1196783.5Silver gray50049917143806931 Pair
4 Day(s) or more GrayM1116378.5Silver gray50049917143806791 Pair
4 Day(s) or more GrayS1076175.5Silver gray50049917143806621 Pair
4 Day(s) or more GraySS1025973.5Silver gray50049917143806551 Pair
4 Day(s) or more Blue3L1236985.5Blue50049917143808081 Pair
4 Day(s) or more Blue4L1277186.5Blue50049917143808151 Pair
4 Day(s) or more Blue5L1317187.5Blue50049917143808221 Pair
4 Day(s) or more BlueL1156581.5Blue50049917143807851 Pair
4 Day(s) or more BlueLL1196783.5Blue50049917143807921 Pair
4 Day(s) or more BlueM1116378.5Blue50049917143807781 Pair
4 Day(s) or more BlueS1076175.5Blue50049917143807611 Pair
4 Day(s) or more BlueSS1025973.5Blue50049917143807541 Pair
4 Day(s) or more Red3L1236985.5Red50049917143811021 Pair
4 Day(s) or more Red4L1277186.5Red50049917143811191 Pair
4 Day(s) or more Red5L1317187.5Red50049917143811261 Pair
4 Day(s) or more RedL1156581.5Red50049917143810891 Pair
4 Day(s) or more RedLL1196783.5Red50049917143810961 Pair
4 Day(s) or more RedM1116378.5Red50049917143810721 Pair
4 Day(s) or more RedS1076175.5Red50049917143810651 Pair
4 Day(s) or more RedSS1025973.5Red50049917143810581 Pair
4 Day(s) or more Black3L1236985.5Black50049917143812011 Pair
4 Day(s) or more Black4L1277186.5Black50049917143812181 Pair
4 Day(s) or more Black5L1317187.5Black50049917143812251 Pair
4 Day(s) or more BlackL1156581.5Black50049917143811881 Pair
4 Day(s) or more BlackLL1196783.5Black50049917143811951 Pair
4 Day(s) or more BlackM1116378.5Black50049917143811711 Pair
4 Day(s) or more BlackS1076175.5Black50049917143811641 Pair
4 Day(s) or more BlackSS1025973.5Black50049917143811571 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications Unisex One Size Fits All Antistatic material Included JIS Compliant Product x
Pocket Inner Pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio 100% Polyester (Recycled Polyester 55%)
Material Barathea Texture Variable Weave Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)