Crosszone Long-sleeved Shirt 7774

Crosszone Long-sleeved Shirt 7774

[Features]
· A breast flap pocket with the same functionality as jackets.
· A button-up long-sleeve shirt that features the same functional flap pocket as jackets.
· Similarly, the elbows of the sleeve feature action tucks, and the back of the arm holes are done in the Norfolk style for a shirt that is easy to move around in, highly functional, and can be worn on a variety of work sites.

Part Number

Configured Part Number is shown.

Part Number
7774-10-3L
7774-10-4L
7774-10-5L
7774-10-L
7774-10-LL
7774-10-M
7774-10-S
7774-43-3L
7774-43-4L
7774-43-5L
7774-43-L
7774-43-LL
7774-43-M
7774-43-S
7774-61-3L
7774-61-4L
7774-61-5L
7774-61-L
7774-61-LL
7774-61-M
7774-61-S
7774-62-3L
7774-62-4L
7774-62-5L
7774-62-L
7774-62-LL
7774-62-M
7774-62-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Amount Of Content
4 Day(s) or more Navy Blue3L5212461.581CON50049917141370751 Pair
4 Day(s) or more Navy Blue4L5412861.581CON50049917141370821 Pair
4 Day(s) or more Navy Blue5L5613261.581CON50049917141370991 Pair
4 Day(s) or more Navy BlueL4811657.575CON50049917141370511 Pair
4 Day(s) or more Navy BlueLL5012059.578CON50049917141370681 Pair
4 Day(s) or more Navy BlueM4611255.572CON50049917141370441 Pair
4 Day(s) or more Navy BlueS4410853.570CON50049917141370371 Pair
4 Day(s) or more Blue3L5212461.581Blue gray50049917141371431 Pair
4 Day(s) or more Blue4L5412861.581Blue gray50049917141371501 Pair
4 Day(s) or more Blue5L5613261.581Blue gray50049917141371671 Pair
4 Day(s) or more BlueL4811657.575Blue gray50049917141371291 Pair
4 Day(s) or more BlueLL5012059.578Blue gray50049917141371361 Pair
4 Day(s) or more BlueM4611255.572Blue gray50049917141371121 Pair
4 Day(s) or more BlueS4410853.570Blue gray50049917141371051 Pair
4 Day(s) or more Green3L5212461.581Moss green50049917141372111 Pair
4 Day(s) or more Green4L5412861.581Moss green50049917141372281 Pair
4 Day(s) or more Green5L5613261.581Moss green50049917141372351 Pair
4 Day(s) or more GreenL4811657.575Moss green50049917141371981 Pair
4 Day(s) or more GreenLL5012059.578Moss green50049917141372041 Pair
4 Day(s) or more GreenM4611255.572Moss green50049917141371811 Pair
4 Day(s) or more GreenS4410853.570Moss green50049917141371741 Pair
4 Day(s) or more Green3L5212461.581Army Green50049917141372801 Pair
4 Day(s) or more Green4L5412861.581Army Green50049917141372971 Pair
4 Day(s) or more Green5L5613261.581Army Green50049917141373031 Pair
4 Day(s) or more GreenL4811657.575Army Green50049917141372661 Pair
4 Day(s) or more GreenLL5012059.578Army Green50049917141372731 Pair
4 Day(s) or more GreenM4611255.572Army Green50049917141372591 Pair
4 Day(s) or more GreenS4410853.570Army Green50049917141372421 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Working Shirt Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Mixing Ratio Polyester 65%, Cotton 35% Material T/C Burberry peach Texture Twill
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)