2-Tuck Pants 3930

2-Tuck Pants 3930

[Features]
· With a convenient cargo pocket for increased capacity on work sites.
· Cargo pocket type for increased capacity.
· Buttons attached to the flap are not colored but are grouped together by similar color.

Part Number

Configured Part Number is shown.

Part Number
3930-10-70
3930-10-73
3930-10-76
3930-10-79
3930-10-82
3930-10-85
3930-10-88
3930-10-91
3930-10-95
3930-10-100
3930-10-105
3930-10-110
3930-10-115
3930-10-120
3930-60-70
3930-60-73
3930-60-76
3930-60-79
3930-60-82
3930-60-85
3930-60-88
3930-60-91
3930-60-95
3930-60-100
3930-60-105
3930-60-110
3930-60-115
3930-60-120
3930-61-70
3930-61-73
3930-61-76
3930-61-79
3930-61-82
3930-61-85
3930-61-88
3930-61-91
3930-61-95
3930-61-100
3930-61-105
3930-61-110
3930-61-115
3930-61-120
Part NumberVolume DiscountDays to ShipColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Product Code Amount Of Content
4 Day(s) or more Navy Blue7870CON50049917142962081 pc.
4 Day(s) or more Navy Blue7873CON50049917142962151 pc.
4 Day(s) or more Navy Blue7876CON50049917142962221 pc.
4 Day(s) or more Navy Blue7879CON50049917142962391 pc.
4 Day(s) or more Navy Blue7882CON50049917142962461 pc.
4 Day(s) or more Navy Blue7885CON50049917142962531 pc.
4 Day(s) or more Navy Blue7888CON50049917142962601 pc.
4 Day(s) or more Navy Blue7891CON50049917142962771 pc.
4 Day(s) or more Navy Blue7895CON50049917142962841 pc.
4 Day(s) or more Navy Blue76100CON50049917142963071 pc.
4 Day(s) or more Navy Blue76105CON50049917142963141 pc.
4 Day(s) or more Navy Blue76110CON50049917142963211 pc.
4 Day(s) or more Navy Blue76115CON50049917142963381 pc.
4 Day(s) or more Navy Blue76120CON50049917142963451 pc.
4 Day(s) or more Green7870Green50049917142777641 pc.
4 Day(s) or more Green7873Green50049917142777711 pc.
4 Day(s) or more Green7876Green50049917142777881 pc.
4 Day(s) or more Green7879Green50049917142777951 pc.
4 Day(s) or more Green7882Green50049917142778011 pc.
4 Day(s) or more Green7885Green50049917142778181 pc.
4 Day(s) or more Green7888Green50049917142778251 pc.
4 Day(s) or more Green7891Green50049917142778321 pc.
4 Day(s) or more Green7895Green50049917142778491 pc.
4 Day(s) or more Green76100Green50049917142778561 pc.
4 Day(s) or more Green76105Green50049917142778631 pc.
4 Day(s) or more Green76110Green50049917142778701 pc.
4 Day(s) or more Green76115Green50049917142778871 pc.
4 Day(s) or more Green76120Green50049917142778941 pc.
4 Day(s) or more Green7870Moss green50049917145755871 pc.
4 Day(s) or more Green7873Moss green50049917145755941 pc.
4 Day(s) or more Green7876Moss green50049917145756001 pc.
4 Day(s) or more Green7879Moss green50049917145756171 pc.
4 Day(s) or more Green7882Moss green50049917145756241 pc.
4 Day(s) or more Green7885Moss green50049917145756311 pc.
4 Day(s) or more Green7888Moss green50049917145756481 pc.
4 Day(s) or more Green7891Moss green50049917145756551 pc.
4 Day(s) or more Green7895Moss green50049917145756621 pc.
4 Day(s) or more Green76100Moss green50049917145756861 pc.
4 Day(s) or more Green76105Moss green50049917145756931 pc.
4 Day(s) or more Green76110Moss green50049917145757091 pc.
4 Day(s) or more Green76115Moss green50049917145757161 pc.
4 Day(s) or more Green76120Moss green50049917145757231 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product x Features Water/Oil Repellent Processing
Mixing Ratio Polyester 100% Material Venetian Texture Twill
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)