• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cresta 21 Jacket 1590

Cresta 21 Jacket 1590

Jacket without buttons for a sharp neckline.
[Features]
· Flat front specification removing the collar and hem buttons from the fly front interlining.
· Uses Velcro instead of buttons to prevent scratches to products.
· Action pleats on the back and action darts on the elbows increase mobility.
· Back side features mesh to prevent stuffiness.
· Adjusters on both sides prevents excess looseness at the hems.
[Applications]
· Optimal for product processing, interior industrial work, etc.

Part Number
1590-17-3L
1590-17-4L
1590-17-5L
1590-17-6L
1590-17-L
1590-17-LL
1590-17-M
1590-17-S
1590-39-3L
1590-39-4L
1590-39-5L
1590-39-6L
1590-39-L
1590-39-LL
1590-39-M
1590-39-S
1590-90-3L
1590-90-4L
1590-90-5L
1590-90-6L
1590-90-L
1590-90-LL
1590-90-M
1590-90-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) or more Blue3L5512357.569Iron Blue50049917141682151 Pair
4 Day(s) or more Blue4L56.512757.571Iron Blue50049917141682221 Pair
4 Day(s) or more Blue5L5813157.571Iron Blue50049917141682391 Pair
4 Day(s) or more Blue6L59.513557.571Iron Blue50049917141995781 Pair
2 Day(s) or more BlueL5211555.565Iron Blue50049917141681921 Pair
4 Day(s) or more BlueLL53.51195767Iron Blue50049917141682081 Pair
4 Day(s) or more BlueM50.51115363Iron Blue50049917141681851 Pair
4 Day(s) or more BlueS491075061Iron Blue50049917141681781 Pair
4 Day(s) or more Brown3L5512357.569Sand beige50049917141682841 Pair
4 Day(s) or more Brown4L56.512757.571Sand beige50049917141682911 Pair
4 Day(s) or more Brown5L5813157.571Sand beige50049917141683071 Pair
4 Day(s) or more Brown6L59.513557.571Sand beige50049917141995921 Pair
4 Day(s) or more BrownL5211555.565Sand beige50049917141682601 Pair
4 Day(s) or more BrownLL53.51195767Sand beige50049917141682771 Pair
4 Day(s) or more BrownM50.51115363Sand beige50049917141682531 Pair
4 Day(s) or more BrownS491075061Sand beige50049917141682461 Pair
4 Day(s) or more Black3L5512357.569Black50049917141683521 Pair
4 Day(s) or more Black4L56.512757.571Black50049917141683691 Pair
4 Day(s) or more Black5L5813157.571Black50049917141683761 Pair
4 Day(s) or more Black6L59.513557.571Black50049917141996151 Pair
4 Day(s) or more BlackL5211555.565Black50049917141683381 Pair
4 Day(s) or more BlackLL53.51195767Black50049917141683451 Pair
4 Day(s) or more BlackM50.51115363Black50049917141683211 Pair
4 Day(s) or more BlackS491075061Black50049917141683141 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Cell phone storage pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio 90% Polyester 10% Cotton (60% Recycled Polyester)
Material Eco Back Cotton Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)