For Tapered Screw for Pipe for Viscous Material (Long Screw Type Long Shank Interflap: Left Twisted Spiral) LS-INT-PT

For Tapered Screw for Pipe for Viscous Material (Long Screw Type Long Shank Interflap: Left Twisted Spiral) LS-INT-PT

[Features]
· Tap that reduces cutting torque by removing 1 thread per land with loose leftward twist.
· It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

PDF

 
Part Number
TINT02KL10
TINT02KL12
TINT02KL15
TINT04-L10
TINT04-L12
TINT04-L15
TINT06-L10
TINT06-L12
TINT06-L15
TINT08QL15
TINT12QL15
TINT16UL15
TINT16UL20
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)
Surface Treatment Torsional Angle
3 Day(s) or more 1/8-281001986913Oxidation treatmentLeft L8°
5 Day(s) or more 1/8-281201986913Oxidation treatmentLeft L8°
5 Day(s) or more 1/8-281501986913Oxidation treatmentLeft L8°
5 Day(s) or more 1/4-19100281191221Oxidation treatmentLeft L8°
5 Day(s) or more 1/4-19120281191221Oxidation treatmentLeft L8°
5 Day(s) or more 1/4-19150281191221Oxidation treatmentLeft L8°
5 Day(s) or more 3/8-191002814111421Oxidation treatmentLeft L8°
5 Day(s) or more 3/8-191202814111421Oxidation treatmentLeft L8°
5 Day(s) or more 3/8-191502814111421Oxidation treatmentLeft L8°
Quote 3/8-191503518141725Oxidation treatmentLeft L8°
5 Day(s) or more 1/2-141503523172025Oxidation treatmentLeft L8°
6 Day(s) or more 3/4-141504526212432Oxidation treatmentLeft L8°
5 Day(s) or more 1´-112004526212432Oxidation treatmentLeft L8°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Class Number of Grooves 5
Shape h