• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

For Tapered Screw for Pipe for Viscous Material (Short Screw Type Interflap: Left Twisted Spiral) INT-S-PT (Part Numbers)

For Tapered Screw for Pipe for Viscous Material (Short Screw Type Interflap: Left Twisted Spiral) INT-S-PT

[Features]
· Tap that reduces cutting torque by removing 1 thread per land with loose leftward twist.
· It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

PDF

Part Number
TIST01K-8
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Surface Treatment Torsional Angle
3 Day(s) or more 1/16-285516.58693i10.5Oxidation treatmentLeft L8°

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
Tap Type Tap for pipes Hole type For through hole Coating Y/N NA
Class

Please check the type/dimensions/specifications of the part TIST01K-8 in the For Tapered Screw for Pipe for Viscous Material (Short Screw Type Interflap: Left Twisted Spiral) INT-S-PT series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TIST01K-8 ในชุด For Tapered Screw for Pipe for Viscous Material (Short Screw Type Interflap: Left Twisted Spiral) INT-S-PT

Products like this...

Part Number
TIST02K
TIST04
TIST06
TIST08Q
TIST12Q
TIST16U
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Surface Treatment Torsional Angle
4 Day(s) or more 1/8-285516.58695h10.5Oxidation treatmentLeft L8°
4 Day(s) or more 1/4-196219.5119125h12.5Oxidation treatmentLeft L8°
3 Day(s) or more 3/8-1965211411145h14Oxidation treatmentLeft L8°
5 Day(s) or more 1/2-1480271814175h17Oxidation treatmentLeft L8°
5 Day(s) or more 3/4-1485292317205h19Oxidation treatmentLeft L8°
3 Day(s) or more 1´-1195352621245h22Oxidation treatmentLeft L8°