• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

Pilot Hole Check Pins for Cutting (Straight Type) CPC-S (Part Numbers)

Pilot Hole Check Pins for Cutting (Straight Type) CPC-S
  • Volume Discount

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

PDF

Japanese Only

 
Part Number
CPCSUN4FS
CPCSUN4HS
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew Types Nominal Pitch, Number of Threading
(mm)
Hole type Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
Quote unifiedNo.4-For through hole / For blind hole-457.53-100% to 70% (5-Piece Set)100% to 70% (5-Piece Set)4.35.77.1-
Quote unifiedNo.4-For through hole / For blind hole-457.53-100% to 70% (5-Piece Set)100% to 70% (5-Piece Set)4.35.77.1-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Coating Y/N NA