• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cargo Pants 35590

Cargo Pants 35590

With deodorant function that renews with every wash. Buttons are concealed, making it hard to cause scratches.

[Features]
· With deodorant function that renews with every wash.
· No protrusions such as buttons, etc., increasing scratch prevention.
· JIS T-8118 anti-static work clothing: Prevents improper operation of precision equipment due to static electricity, fire, etc.
· Lightweight: Light, easy to move around in and supports comfortable work.
· Scratch prevention: Buttons and zippers are covered to prevent damage while working.
· Deoclear features: Deodorant effect is restored by washing and is semi-permanent.
· Elliptic type fiber cross-section quickly absorbs moisture and dries.
· Functional material with excellent quick-dry sweat absorption.
· Mixed weave twill: Fiber using various different vertical and horizontal threads.
· Sturdy fabric in which fine diagonal lines are visible.

Part Number
35590-11-70
35590-11-73
35590-11-76
35590-11-79
35590-11-82
35590-11-85
35590-11-88
35590-11-91
35590-11-96
35590-11-101
35590-11-106
35590-11-111
35590-11-116
35590-11-120
35590-40-70
35590-40-73
35590-40-76
35590-40-79
35590-40-82
35590-40-85
35590-40-88
35590-40-91
35590-40-96
35590-40-101
35590-40-106
35590-40-111
35590-40-116
35590-40-120
35590-89-70
35590-89-73
35590-89-76
35590-89-79
35590-89-82
35590-89-85
35590-89-88
35590-89-91
35590-89-96
35590-89-101
35590-89-106
35590-89-111
35590-89-116
35590-89-120
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Waist
(cm)
Color Details Mass
(g)
JAN Code Amount Of Content
6 Day(s) or more Navy Blue70Navy55045482675746441 pc.
6 Day(s) or more Navy Blue73Navy55045482675746511 pc.
6 Day(s) or more Navy Blue76Navy55045482675746681 pc.
6 Day(s) or more Navy Blue79Navy55045482675746751 pc.
6 Day(s) or more Navy Blue82Navy55045482675746821 pc.
6 Day(s) or more Navy Blue85Navy55045482675746991 pc.
6 Day(s) or more Navy Blue88Navy55045482675747051 pc.
6 Day(s) or more Navy Blue91Navy55045482675747121 pc.
6 Day(s) or more Navy Blue96Navy55045482675747291 pc.
6 Day(s) or more Navy Blue101Navy55045482675747361 pc.
6 Day(s) or more Navy Blue106Navy55045482675747431 pc.
6 Day(s) or more Navy Blue111Navy55045482675747501 pc.
6 Day(s) or more Navy Blue116Navy55045482675747671 pc.
6 Day(s) or more Navy Blue120Navy55045482675747741 pc.
6 Day(s) or more Gray70Silver55045482675747811 pc.
6 Day(s) or more Gray73Silver55045482675747981 pc.
6 Day(s) or more Gray76Silver55045482675748041 pc.
6 Day(s) or more Gray79Silver55045482675748111 pc.
6 Day(s) or more Gray82Silver55045482675748281 pc.
6 Day(s) or more Gray85Silver55045482675748351 pc.
6 Day(s) or more Gray88Silver55045482675748421 pc.
6 Day(s) or more Gray91Silver55045482675748591 pc.
6 Day(s) or more Gray96Silver55045482675748661 pc.
6 Day(s) or more Gray101Silver55045482675748731 pc.
6 Day(s) or more Gray106Silver55045482675748801 pc.
6 Day(s) or more Gray111Silver55045482675748971 pc.
6 Day(s) or more Gray116Silver55045482675749031 pc.
6 Day(s) or more Gray120Silver55045482675749101 pc.
6 Day(s) or more Green70Earth Green55045482675749271 pc.
6 Day(s) or more Green73Earth Green55045482675749341 pc.
6 Day(s) or more Green76Earth Green55045482675749411 pc.
6 Day(s) or more Green79Earth Green55045482675749581 pc.
6 Day(s) or more Green82Earth Green55045482675749651 pc.
6 Day(s) or more Green85Earth Green55045482675749721 pc.
6 Day(s) or more Green88Earth Green55045482675749891 pc.
6 Day(s) or more Green91Earth Green55045482675749961 pc.
6 Day(s) or more Green96Earth Green55045482675750091 pc.
6 Day(s) or more Green101Earth Green55045482675750161 pc.
6 Day(s) or more Green106Earth Green55045482675750231 pc.
6 Day(s) or more Green111Earth Green55045482675750301 pc.
6 Day(s) or more Green116Earth Green55045482675750471 pc.
6 Day(s) or more Green120Earth Green55045482675750541 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product Inseam(cm) 79
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)