Safety Shoes Air Special 3000 Black Antistatic Type

Safety Shoes Air Special 3000 Black Antistatic Type

Standard Unit Price:
-
Days to Ship :
Same day

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
Same day
-

Part Number : AS3000BKS-24.5
Days to Ship : Same day
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Standard detail
    JSAA Class A Electrostatic Certified Product
  • Standard weight(g)
    1095
  • Toecap
    Made of Steel
  • Width of foot
    3E
  • Soles
    PU Mid Sole + Rubber Sole
  • Instep cover
    Artificial leather + Air mesh + Nylon mesh
  • Compressive load resistance(kN)
    10±0.1
1 Pair
25
Same day
-

Part Number : AS3000BKS-25
Days to Ship : Same day
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Standard detail
    JSAA Class A Electrostatic Certified Product
  • Standard weight(g)
    1095
  • Toecap
    Made of Steel
  • Width of foot
    3E
  • Soles
    PU Mid Sole + Rubber Sole
  • Instep cover
    Artificial leather + Air mesh + Nylon mesh
  • Compressive load resistance(kN)
    10±0.1
1 Pair
27
Same day
-

Part Number : AS3000BKS-27
Days to Ship : Same day
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Standard detail
    JSAA Class A Electrostatic Certified Product
  • Standard weight(g)
    1095
  • Toecap
    Made of Steel
  • Width of foot
    3E
  • Soles
    PU Mid Sole + Rubber Sole
  • Instep cover
    Artificial leather + Air mesh + Nylon mesh
  • Compressive load resistance(kN)
    10±0.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)