• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Machine Tap _Paradur N 24460

Machine Tap _Paradur N 24460

HSS-E, Cutting Blade Shape C = 2 to 3 Pitch, 15° Torsion Angle, 200 to 1,000 N/mm² Work Material or 32 HRC, for Long-Chipping Work Material

Part Number
24460-G1
24460-G1/2
24460-G1/4
24460-G1/8
24460-G3/4
24460-G3/8
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Neck Diameter (DN)
(mm)
Pitch TPI Thread Length (Lc)
(mm)
Link Diameter d1 (h9)
(mm)
Square Part Width (h12)
(mm)
Square Part Length (l9)
(mm)
N
12 Day(s) or more G11116033.24911282520234
12 Day(s) or more G1/21412520.95514241612154
12 Day(s) or more G1/41910013.1571921119124
12 Day(s) or more G1/828909.728282075.583
12 Day(s) or more G3/41414026.44114262016194
12 Day(s) or more G3/81910016.6621921129124

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Types Pipe Taper Number of Chamfered Threads 2~3P Tool Material Type Powdered High-Speed Steel
work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Type Pipe Tap Hole type For Blind Holes
Coating Y/N None Coating Type Non-Coated Specifications DIN 5156

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)