• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Machine Tap _Paradur Eco CI E24364/E2436406

Machine Tap _Paradur Eco CI E24364/E2436406

HSS-E-PM, Cutting Blade Shape C = 2 to 3 Pitch, 100 to 1,000 N/mm² Work Material or 32 HRC, for Short-Chipping Work Material, Suitable for Mist Coolant, Xtra-treat™ Surface Processing

Part Number
E24364-G1
E24364-G1/2
E24364-G1/4
E24364-G1/8
E24364-G1.1/4
E24364-G3/4
E24364-G3/8
E2436406-G1
E2436406-G1/2
E2436406-G1/4
E2436406-G1/8
E2436406-G1.1/2
E2436406-G1.1/4
E2436406-G3/4
E2436406-G3/8
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Type Overall Length (L)
(mm)
Neck Diameter (DN)
(mm)
Pitch TPI Thread Length (Lc)
(mm)
Details of Coating Link Diameter d1 (h9)
(mm)
Square Part Width (h12)
(mm)
Square Part Length (l9)
(mm)
N
12 Day(s) or more G111Others16033.2491128nid2520236
12 Day(s) or more G1/214Others12520.9551424nid1612155
12 Day(s) or more G1/419Others10013.1571921nid119124
12 Day(s) or more G1/828Others909.7282820nid75.584
12 Day(s) or more G1"1/411Others17041.911128nid3224276
12 Day(s) or more G3/414Others14026.4411426nid2016196
12 Day(s) or more G3/819Others10016.6621921nid129125
12 Day(s) or more G111TiCN16033.2491128-2520236
12 Day(s) or more G1/214TiCN12520.9551424-1612155
12 Day(s) or more G1/419TiCN10013.1571921-119124
12 Day(s) or more G1/828TiCN909.7282820-75.584
12 Day(s) or more G1"1/211TiCN19047.8031130-3629326
12 Day(s) or more G1"1/411TiCN17041.911128-3224276
12 Day(s) or more G3/414TiCN14026.4411426-2016196
12 Day(s) or more G3/819TiCN10016.6621921-129125

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Types Pipe Parallel Number of Chamfered Threads 2~3P Tool Material Type Vanadium High-Speed Steel
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.) Tap Type Pipe Tap Hole type For Through Holes / For Blind Holes
Coating Y/N Included Specifications DIN 5156 G-X

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)