• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hard Foldable Container External Frontage 360 mm/530 mm

Hard Foldable Container External Frontage 360 mm/530 mm

A folding container that can be used for a variety of applications.
[Features]
· Can be compactly folded when not in use.
· 2 20 L containers can be stacked on top of a 50 L container.
· Load resistance: Approximately 8 kg, stackable levels: Up to 5.
[Applications]
· Can be used for a variety of applications, such as arranging outdoor goods, small items, etc., closet storage, and more.

(i)Caution

  • This product includes only the main body. Lids must be purchased separately.
Part Number
HDOC-20L-BU
HDOC-20L-CL
HDOC-50L-BU
HDOC-50L-CL
Part NumberVolume DiscountDays to Shipวันจัดส่งExternal Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Product Internal Dimensions
(mm)
When Folding
(mm)
Detailed colors Applicable Product Mass
(g)
Amount Of Content
2 Day(s) 360260270Blue333×230×260360×260×70BlueCompatible Lid: HDOL-2011251 pc.
2 Day(s) 360260270White333×230×260360×260×70ClearCompatible Lid: HDOL-2011251 pc.
2 Day(s) 530365320Blue490×333×310530×365×80BlueCompatible Lid: HDOL-405019801 pc.
2 Day(s) 530365320White490×333×310530×365×80ClearCompatible Lid: HDOL-405019801 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Folding container Amount Of Content 1 pc.