• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hard Foldable Container with Integrated Lid Blue/White

Hard Foldable Container with Integrated Lid Blue/White

A folding container with a compact and sturdy lid and clear sides that enable contents to be checked at a glance.
[Features]
· Features a compact and sturdy lid, and can be compactly folded when not in use.
· Protects contents from dust with a lid that is connected to the main body using a hinge to prevent it from becoming lost.
· Can be compactly folded when not in use.
· Load resistance: 20 kg, stackable levels: Up to 5.
[Applications]
· Can be used for a variety of applications, such as arranging outdoor goods, small items, etc., closet storage, and more.

Part Number
HDOH-20L-BU
HDOH-20L-CL
HDOH-40L-BU
HDOH-40L-CL
HDOH-50L-BU
HDOH-50L-CL
HDOH-75L-BU
HDOH-75L-CL
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Product Internal Dimensions
(mm)
When Folding
(mm)
Detailed colors Mass
(g)
Amount Of Content
2 Day(s) 20360260280Blue330×230×260360×260×85Blue14251 pc.
2 Day(s) or more 20360260280White330×230×260360×260×85Clear14251 pc.
2 Day(s) or more 40530365290Blue490×333×260530×365×95Blue24801 pc.
4 Day(s) or more 40530365290White490×333×260530×365×95Clear24801 pc.
4 Day(s) 50530365330Blue490×333×310530×365×95Blue24801 pc.
4 Day(s) or more 50530365330White490×333×310530×365×95Clear24801 pc.
4 Day(s) or more 75650440340Blue600×405×310650×440×90Blue45101 pc.
4 Day(s) or more 75650440340White600×405×310650×440×90Clear45101 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Folding container Amount Of Content 1 pc.