Disaster Resistant Face Shield, 35 Type

Disaster Resistant Face Shield, 35 Type

Protects your eyes and face from airborne matter and radiant heat. Highly transparent to improve safety. Guards face from airborne particles, etc.

[Features]
· Type that uses a planar curved surface.

Part Number
FS35
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Amount Of Content
4 Day(s) or more Approximately 210Protects eyes or face from flying objects and radiant heat. Transparent and increased safety. Protects face from flying objects, etc.1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Disaster Prevention Application Dustproof Anti-fog None
Scratch prevention None UV Cut None Electrostatic resistance None
Lens Replacement None Type 35 Type Surface Acrylic
Specifications For MP Type Protective Cap Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part FS35 in the Disaster Resistant Face Shield, 35 Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน FS35 ในชุด Disaster Resistant Face Shield, 35 Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)