Pressure Resistant Hose for Air Line Mask, Grounding Earth Type 30 m

Pressure Resistant Hose for Air Line Mask, Grounding Earth Type 30 m

Hose tip is subject to conductive processing for a grounding type hose with ground wire to let static electricity flow into the ground.
[Features]
· Tip of the hose has conductive processing and a ground wire attached to guide the static electricity to the ground.
· Pressure resistant hose to connect the grounding type air line mask to the air supply source.
· Internal diameter 8 mm, with hose length 30 m.
[Applications]
· Convenient for feeding air to air intake in air line mask (for electrostatic countermeasures).
· Optimal for release of accumulated static electricity.

Part Number
HSE-30
Part NumberVolume DiscountDays to Shipวันจัดส่งInner capacity
4 Day(s) or more 1 pc (30 m)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Replacement Parts Detail Type Anti-static airline
Hose Length(m) 30 Inner capacity 1 pc (30 m)

Please check the type/dimensions/specifications of the part HSE-30 in the Pressure Resistant Hose for Air Line Mask, Grounding Earth Type 30 m series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HSE-30 ในชุด Pressure Resistant Hose for Air Line Mask, Grounding Earth Type 30 m