• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Airline Mask (Air Mask) Sakai Style CM-1 Type

Airline Mask (Air Mask) Sakai Style CM-1 Type

A gas mask that also protects the skin.
[Features]
· Full-body protection work uniform.
· For use with helmets (helmet is not included).
· Air line mask hood type (fixed flow rate type).
· Also protects the skin.
· For use with MP type protective caps (not included).
· CM-2 type for use with work caps also available. CM-3 type available for superior chemical resistance.
[Applications]
· Optimal for work that generates high-concentrations of gases or powder dust, and for environments where high-concentrations of gases and powder dust are mixed.

PDF

Japanese Only

 
Part Number
CM-1
Part NumberVolume DiscountDays to Shipวันจัดส่งHood Accessories (Sold Separately) Inner capacity
4 Day(s) or more Nylon TarpaulinKo-ken Airline hose (inner diameter 8 mm) / Stationary type TR-02 filtration tube (photo shows with a pressure gauge) (sold separately)1 Set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Mask body Standard JIS
Inner capacity 1 Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)