• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Airline Mask (Air Mask) Sakai Style M5-Y Type

Airline Mask (Air Mask) Sakai Style M5-Y Type

Standard type gas mask with a wide field of view.
[Features]
· Half-body type. Superior chemical resistance.
· Replaceable visor.
· Air line mask hood type (fixed flow rate type).
· Wide field of view standard type air feed mask (uses chemical-resistant fabric).
· Prevents exposure from a wide range of toxic substances, with respiration protection, and protection for the head, shoulders, chest, etc.
· For MP type protective cap (not included). M6 type is available for use with working caps.
[Applications]
· Optimal for general work where gas and powder dust is mixed together.

PDF

Japanese Only

 
Part Number
M5-Y
Part NumberVolume DiscountDays to Shipวันจัดส่งHood Eye Glass Accessories (Sold Separately) Inner capacity
4 Day(s) or more Soft Vinyl ChlorideAcrylicKo-ken Airline hose (inner diameter 8 mm) (sold separately)1 Set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Mask body Standard JIS
Detail Type Standard Type Inner capacity 1 Set