• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Airline Mask (Air Mask) Sakai Style No. 12 HV-Z Type

Airline Mask (Air Mask) Sakai Style No. 12 HV-Z Type

Gas mask using full face type design for even higher safety.
[Features]
· Uses a HAWC lip to create a sucker effect in the area in contact with the face, and includes a speaking apparatus.
· Visor surface is hardened to make it scratch resistant.
· Available in 1 unit coil tube and 2 unit coil tube specifications.
· Available mask bodies include full-face high-scope V-model, full-face two-eye type O-model and full-face D-model.
[Applications]
· Optimal for general work where gas and powder dust is mixed together.

PDF

Japanese Only

 
Part Number
12HV-Z
Part NumberVolume DiscountDays to Shipวันจัดส่งNational Test Standards Accessories (Sold Separately) Inner capacity
4 Day(s) or more JIS T 8153 Compliant (Stationary Filtration Tube Type)Ko-ken Airline hose (inner diameter 8 mm) / Stationary type TR-02 filtration tube (photo shows with a pressure gauge) (sold separately)1 Set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Mask body Standard JIS
Detail Type Air Line Specifications Speaking diaphragm included. Full sized mask fits tightly due the suction effect. Eye glass surface hardening treatment. Inner capacity 1 Set